STK531U369A-E: Intelligent Power Module (IPM), 600 V, 10 A

Description: This “Inverter IPM” is highly integrated device co...
  • This “Inverter IPM” is highly integrated device containing all High Voltage (HV) control from HV-DC to 3-phase outputs in a single SIP module (Single-In line Package). Output stage uses IGBT / FRD technology and implements Under Voltage Protection (UVP) and Over Current Protection (OCP) with a Fault Detection output flag. Internal Boost diodes are provided for high side gate boost drive.
  • Features
  • Protective circuits including over current (bus line) and pre-drive low voltage protection are built in. - Fast speed protection is possible (Self protection)
  • Direct input of CMOS level control signals without insulating circuits is possible. (Active HIGH) - No need for optocoupler
  • A single power supply drive is enabled through the use of bootstrap circuits for upper power supplies. (externally set) - No need bootstrap diode and resistor at externally
  • Built-in simultaneous upper/lower ON prevention circuit to prevent arm shorting through simultaneous ON input for the upper and lower side transistors.
    (Dead time is required for preventing shorting due to switching delay.) - All IGBT Gate shutdown at abnormal for safety
  • The level of the overcurrent protection current can be changed with the external resistor RSD between the ISD and VSS terminals. - Can be customized by each application
  • Monitoring substrate temperature is possible through the use of an internal thermistor. - High precision monitor is possible
  • Certification : UL Recognized (File number : E339285)
  • Applications
  • 3-phase inverter motor
  • End Products
  • Motor Control System
  • Industrial / General Control System
  • HVAC
  • Clothes Washer / Dryer
  • Dish Washer
  • Refrigerator
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    STK531U369A-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Intelligent Power Module (IPM), 600 V, 10 A
  • Package Type: SIP-29
  • Package Case Outline: 127CH
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 11
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<100
  • Applications
    Specifications
  • Family: SIP05 IPM Series 
  • Rated Voltage Min (V): 600 
  • IO @ 25 °C Min (A): 10 
  • VCE(sat) @ 25 °C Typ (V): 1.9 
  • RDS(on) (Ω): N/A 
  • Emitter Configuration: Combined emitter pin with internal sense resistor 
  • Shutdown Pin: Yes 
  • Package Type: SIP-29 
  • ON Semiconductor Full Web Site