STK544UC62K-E: Intelligent Power Module (IPM), 600 V, 10 A

Description: This Inverter IPM (Intelligent Power Module) inclu...
  • This Inverter IPM (Intelligent Power Module) includes the output stage of a 3-phase inverter, pre-drive circuits, bootstrap circuits, and protection circuits in one package.
  • Features
  • Over-current Protection Circuit - Having separate emitters and VITRIP terminal for protection
  • Under-voltage lockout for all channels - All IGBT Gate shutdown at abnormal for safety
  • Upper/lower ON prevention circuit - System malfunction can reduce by noise
  • Thermistor for temperature monitor - High precision monitor is possible
  • Direct input of CMOS level control signals without an insulating - No need photo-coupler design
  • Applications
  • Motor Driver Modules
  • End Products
  • Motor Control System
  • Industrial /General Control System HVAC
  • Clothes Washer /Dryer
  • Dish Washer
  • Refrigerator
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    STK544UC62K-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Intelligent Power Module (IPM), 600 V, 10 A
  • Package Type: SIP-23
  • Package Case Outline: 127BV
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 8
  • Applications
    Specifications
  • Family: SIP1 IPM Series 
  • Rated Voltage Min (V): 600 
  • IO @ 25 °C Min (A): 10 
  • VCE(sat) @ 25 °C Typ (V): 1.4 
  • RDS(on) (Ω): N/A 
  • Emitter Configuration: Combined emitter pin with internal sense resistor 
  • Shutdown Pin: Yes 
  • Package Type: SIP-23 
  • ON Semiconductor Full Web Site