STK551U362A-E: Intelligent Power Module (IPM), 600 V, 10 A

Description: This Intelligent Power Module (IPM) is a highly in...
  • This Intelligent Power Module (IPM) is a highly integrated device containing all High Voltage (HV) control from HV-DC to 3-phase outputs in a single small SIP module. Output stage uses IGBT / FRD technology and implements Under Voltage Protection (UVP) and Over Current Protection (OCP). Internal Boost diodes are provided for high side gate boost drive.
  • Features
  • Over-current Protection Circuit - Fast speed protection is possible (Self protection)
  • Under-voltage lockout for all channels - All IGBT Gate shutdown at abnormal for safety
  • Upper / lower ON prevention circuit - System malfunction can reduce by noise
  • Thermistor for case temperature monitor - High precision monitor is possible
  • Direct input of CMOS level control signals without an insulating is possible - No need photo-coupler design
  • Certification : UL1557 (File Number : E339285)
  • Applications
  • 3-phase Motor
  • End Products
  • HVAC
  • Clothes Washer / Dryer
  • Dish Washer
  • Refrigerator
  • Motor Control System
  • Industrial / General Control System
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    STK551U362A-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Intelligent Power Module (IPM), 600 V, 10 A
  • Package Type: SIP-29
  • Package Case Outline: 127BW
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 8
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<100
  • Mouser:<100
  • Applications
    Specifications
  • Family: SIP1A IPM Series 
  • Rated Voltage Min (V): 600 
  • IO @ 25 °C Min (A): 10 
  • VCE(sat) @ 25 °C Typ (V): 1.8 
  • RDS(on) (Ω): N/A 
  • Emitter Configuration: Combined emitter pin with internal sense resistor 
  • Shutdown Pin: Yes 
  • Package Type: SIP-29 
  • ON Semiconductor Full Web Site