STK57FU394AG-E: Intelligent Power Module (IPM), 2-in-1 PFC and Inverter, 600 V, 15 A

Description: The STK57FU394AG-E is a fully-integrated PFC and i...
  • The STK57FU394AG-E is a fully-integrated PFC and inverter power module consisting of a high-voltage driver, six motor drive IGBTs, one PFC IGBT, one PFC rectifier and a thermistor, suitable for driving permanent magnet synchronous (PMSM) motors, brushless-DC (BLDC) motors and AC asynchronous motors. The IGBTs are configured in a 3-phase bridge with separate emitter connections for the lower legs for maximum flexibility in the choice of control algorithm. An internal comparator and reference connected to the over-current protection circuit allows the designer to set individual over-current protection levels for the PFC and the inverter stages. Additionally, the power stage has a full range of protection functions including crossconduction protection, external shutdown and under-voltage lockout functions.
  • Features
  • Simple thermal design with PFC and inverter stage in one package - Simplified thermal design, minimal external components
  • PFC operating frequency up to 40 kHz - Reduced inductor size
  • Cross-conduction protection - Robust operation under fault conditions
  • Integrated bootstrap diodes and resistors - Reduced external component count and layout size
  • Enable pin - Robust operation under fault conditions
  • Adjustable over-current protection level - Robust operation under fault conditions
  • Applications
  • Major Home Appliances
  • Industrial HVAC
  • Heat Pumps (Renewable Energy)
  • End Products
  • Heat Pumps
  • Home Appliances
  • Industrial Fans
  • Industrial Pumps
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    STK57FU394AG-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Intelligent Power Module (IPM), 2-in-1 PFC and Inverter, 600 V, 15 A
  • Package Type: SIP-35
  • Package Case Outline: 127DY
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 8
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<100
  • Newark:<100
  • Applications
    Specifications
  • Family: 2-in-1 PFC + Inverter 
  • Rated Voltage Min (V): 600 
  • IO @ 25 °C Min (A): 15 
  • VCE(sat) @ 25 °C Typ (V):
  • RDS(on) (Ω): N/A 
  • Emitter Configuration: 3 emitter pins 
  • Shutdown Pin: Yes 
  • Package Type: SIP-35 
  • ON Semiconductor Full Web Site