STK581U3C2D-E: Intelligent Power Module (IPM), 600 V, 30 A

Description: This “Inverter IPM” is highly integrated device co...
  • This “Inverter IPM” is highly integrated device containing all High Voltage (HV) control from HV-DC to 3-phase outputs in a single SIP module (Single-In line Package). Output stage uses IGBT/FRD technology and implements Under Voltage Protection (UVP) and Over Current Protection (OCP) with a Fault Detection output flag. Internal Boost diodes are provided for high side gate boost drive.
  • Features
  • Single control power supply due to Internal bootstrap circuit for high side pre-driver circuit
  • All control input and status output are at low voltage levels directly compatible with microcontrollers
  • Built-in cross conduction prevention
  • Externally accessible embedded thermistor for substrate temperature measurement
  • Certification : UL1557 (File Number : E339285)
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    STK581U3C2D-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Intelligent Power Module (IPM), 600 V, 30 A
  • Package Type: SIP-22
  • Package Case Outline: 127BU
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 7
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<100
  • Mouser:<100
  • Specifications
  • Family: DIP IPM Series 
  • Rated Voltage Min (V): 600 
  • IO @ 25 °C Min (A): 30 
  • VCE(sat) @ 25 °C Typ (V): 1.8 
  • RDS(on) (Ω): N/A 
  • Emitter Configuration: 3 emitter pins 
  • Shutdown Pin: Yes 
  • Package Type: SIP-22 
  • ON Semiconductor Full Web Site