STK5C4U332J-E: Intelligent Power Module (IPM), 600 V, 3 A

Description: The STK5C4U332J-E is a fully-integrated inverter p...
  • The STK5C4U332J-E is a fully-integrated inverter power stage consisting of a high-voltage driver, six IGBT’s and a thermistor, suitable for driving permanent magnet synchronous (PMSM) motors, brushless-DC (BLDC) motors and AC asynchronous motors. The IGBT’s are configured in a 3- phase bridge with separate emitter connections for the lower legs for maximum flexibility in the choice of control algorithm. The power stage has a full range of protection functions including crossconduction protection, external shutdown and under-voltage lockout functions. An internal comparator and reference connected to the overcurrent protection circuit allows the designer to set the over-current protection level.
  • Features
  • Three-phase 3 A / 600 V IGBT module with integrated drivers - Compact motion control system with low EMI
  • Typical values : VCE(sat) = 1.3 V, VF = 1.3 V, ESW = 115 µJ at 1.5 A - Optimized for 1.5 A / 10 kHz applications
  • Built-in Cross-conduction prevention - Robust operation under fault conditions
  • Enable pin - Disable device under fault conditions
  • Adjustable over-current protection level - Robust operation under fault conditions
  • Integrated bootstrap diodes and resistors - Reduced external component count
  • Certification : UL1557 (File number : E339285)
  • Compact 29.6 mm x 18.2 mm dual in-line package
  • Applications
  • HVAC
  • Industrial Pumps
  • Home Appliances
  • Industrial Automation
  • End Products
  • Industrial Pumps
  • Industrial Fans
  • Compressors
  • Industrial Automation
  • Dishwasher
  • Clothes Washer
  • Refrigerator
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    STK5C4U332J-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Intelligent Power Module (IPM), 600 V, 3 A
  • Package Type: DIP-S
  • Package Case Outline: MODBF
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 16
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<100
  • Applications
    Specifications
  • Family: Compact IPM Series 
  • Rated Voltage Min (V): 600 
  • IO @ 25 °C Min (A):
  • VCE(sat) @ 25 °C Typ (V): 1.6 
  • RDS(on) (Ω): N/A 
  • Emitter Configuration: 3 emitter pins 
  • Shutdown Pin: Yes 
  • Package Type: DIP-S 
  • ON Semiconductor Full Web Site