STK5Q4U362J-E: Intelligent Power Module (IPM), 600 V, 10 A

Description: The STK5Q4U362J-E is a fully-integrated inverter p...
  • The STK5Q4U362J-E is a fully-integrated inverter power stage consisting of a high-voltage driver, six IGBT’s and a thermistor, suitable for driving permanent magnet synchronous (PMSM) motors, brushless-DC (BLDC) motors and AC asynchronous motors. The IGBT’s are configured in a 3-phase bridge with separate emitter connections for the lower legs for maximum flexibility in the choice of control algorithm. The power stage has a full range of protection functions including cross-conduction protection, external shutdown and under-voltage lockout functions. An internal comparator and reference connected to the over-current protection circuit allows the designer to set the over-current protection level.
  • Features
  • Three-phase 10 A / 600 V IGBT module with integrated drivers using DBC substrate for lower thermal resistance - Compact motion control system with low EMI, low losses and simple cooling
  • Typical values: VCE(sat) = 1.8 V, VF = 1.5 V, ESW = 390 µJ at 10 A - Optimized for 10 A / 15 kHz applications
  • Compact 29.6 mm x 18.2 mm dual in-line package - Compact package with easy cooling
  • Cross-conduction protection - Robust operation under fault conditions
  • Adjustable over-current protection level - Robust operation under fault conditions
  • Integrated bootstrap diodes and resistors - Reduced external component count and layout size
  • Enable pin - Robust operation under fault conditions
  • Thermistor - Module temperature measurement required in most industrial applications
  • Applications
  • Industrial HVAC
  • Industrial Automation
  • Major Home Appliances
  • End Products
  • Industrial Fans
  • Industrial Pumps
  • Compressors
  • Clothes Washers
  • Refrigerators
  • Industrial Automation
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    STK5Q4U362J-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Intelligent Power Module (IPM), 600 V, 10 A
  • Package Type: DIP-S3
  • Package Case Outline: MODBL
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 16
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<100
  • Mouser:<100
  • ON Semiconductor:15,584
  • Applications
    Specifications
  • Family: Compact IPM Series 
  • Rated Voltage Min (V): 600 
  • IO @ 25 °C Min (A): 10 
  • VCE(sat) @ 25 °C Typ (V): 1.9 
  • RDS(on) (Ω): N/A 
  • Emitter Configuration: 3 emitter pins 
  • Shutdown Pin: Yes 
  • Package Type: DIP-S3 
  • ON Semiconductor Full Web Site