STK672-630CN-E: Unipolar 2-Phase Stepper Motor Driver

Description: The STK672-630CN-E is a hybrid IC for use as a uni...
  • The STK672-630CN-E is a hybrid IC for use as a unipolar, 2-phase stepper motor driver with PWM current control. It includes a built-in controller and is based on a unipolar constant-current PWM system. The STK672-630CN-E supports application simplification and standardization by providing a built-in 4 phase distribution stepping motor controller. It supports five excitation methods: 2 phase and 1-2 phase excitations, and can provide control of the basic stepping angle of the stepper motor divided into 1/2 step units. It also allows the motor speed to be controlled with only a clock signal. The use of this hybrid IC allows designers to implement systems that provide high motor torques, low vibration levels, low noise, fast response, and high-efficiency drive. In addition the STK672-630CN-E has protective function against over-current and over-heat, and motor terminal open.
  • Features
  • Stepping controller built in - Easy to switch between full step and half step with prevention of jumping phase
  • Protective function against over-current, over-heat, and motor terminal open built in - Superior in safety drive
  • Current detection resistors built in - Easy to design and reduce the mounting area
  • Applications
  • Computing & Peripherals
  • Industrial
  • End Products
  • Multi-Function Printer
  • Document Scanner
  • Vending Machine
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    STK672-630CN-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Unipolar 2-Phase Stepper Motor Driver
  • Package Type: SIP-19
  • Package Case Outline: 127CF
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 15
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:<1K
  • Specifications
  • VM Min (V): 10 
  • VM Max (V): 46 
  • VCC Min (V): 4.75 
  • VCC Max (V): 5.25 
  • IO Max (A): 2.65 
  • IO Peak Max (A): 10 
  • Step Resolution: 1/2 
  • Control Type: Clock 
  • Current Sense: Fully Integrated 
  • Fault Detection: Thermal 
  • Package Type: SIP-19 
  • ON Semiconductor Full Web Site