STK672-732AN-E: Stepper Motor Driver Intelligent Power Module (IPM), Unipolar 2-Phase

Description: The STK672-732AN-E is a IPM for use a unipolar, 2-...
  • The STK672-732AN-E is a IPM for use a unipolar, 2-phase stepper motor driver IPM. It features the use of A, AB, B and BB 2-pahse input signals. It is with built-in current resistor. and motor current is set by the voltage on the Vref pin. In addition the STK672-732AN-E has various protective functions against over-current and over-heat. And it is pin-compatible with STK672-740AN-E.
  • Features
  • Protective function against over-current and over-heat is built in (Output Current OFF) - Superior in safety drive
  • Common-mode input protection circuit is built in - When A and AB (or B and BB) turn on at the same time, it prevents destruction
  • Current detection resistors is built in - Easy to design and reduce the mounting area
  • Built-in power on reset function
  • Supports schmitt input for 2.5 V high level input
  • Incorporating a current detection resistor (0.141 Ω : resistor tolerance ±2%), motor current can be set using two external resistors
  • The ENABLE pin can be used to cut output current while maintaining the excitation mode
  • Supports compatible pins with STK672-740AN-E
  • Applications
  • Computing & Peripherals
  • Industrial
  • End Products
  • Multi-Function Printer
  • Document Scanner
  • Auto Trading Machine
  • Vending Machine
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    STK672-732AN-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Stepper Motor Driver Intelligent Power Module (IPM), Unipolar 2-Phase
  • Package Type: SIP-19
  • Package Case Outline: 127BA
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 20
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:220
  • Specifications
  • VM Min (V): 10 
  • VM Max (V): 52 
  • VCC Min (V): 4.75 
  • VCC Max (V): 5.25 
  • IO Max (A): 2.65 
  • IO Peak Max (A): 10 
  • Step Resolution: 1/2 
  • Control Type: Parallel 
  • Current Sense: Fully Integrated 
  • Fault Detection: Thermal 
  • Package Type: SIP-19 
  • ON Semiconductor Full Web Site