STK681-310N-E: Motor Driver Intelligent Power Module (IPM), DC, Forward / Reverse, with Brush

Description: STK681-310N-E is an Intelligent Power Module (IPM)...
  • STK681-310N-E is an Intelligent Power Module (IPM) for use in current control forward/reverse DC motor driver with brush.
  • Features
  • Built-in current sensing resistor - Fixed current control is possible
  • Built-in over-heat protection - Suppresses current drain when overheating state occurs
  • Built-in over-current protection - The 50 µs off time self-excitation chopping function
  • No need for dead time design - Easy to safety design
  • Applications
  • Computing & Peripherals
  • Industrial
  • End Products
  • Multi-Function Printer
  • Slot Machine
  • Vending Machine
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    STK681-310N-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Motor Driver Intelligent Power Module (IPM), DC, Forward / Reverse, with Brush
  • Package Type: SIP-19
  • Package Case Outline: 127CF
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 15
  • Applications
    Specifications
  • VM Min (V):  
  • VM Max (V): 52 
  • VCC Min (V): 4.75 
  • VCC Max (V): 5.25 
  • IO Min (A): 4.2 
  • IO Peak Max (A):
  • Control Type: Parallel 
  • Current Sense: Fully Integrated 
  • Package Type: SIP-19 
  • ON Semiconductor Full Web Site