STK681-332-E: Motor Driver, DC, Forward / Reverse, with Brush

Description: STK681-332-E is a hybrid IC for use in current con...
  • STK681-332-E is a hybrid IC for use in current control forward/reverse DC motor driver for brush motors. It allows forward, reverse, and brake operations in accordance with the external input signal. The peak startup output current is 8.5A and the peak brake output current is 12A. Connecting an external current detection resistor allows over-current detection and peak current control in the PWM operation mode. And STK681-332-E has various protective functions built-in. They include function against over-current, overheating and short to ground and short to supply. And it obviate the need to design for the dead time in order to turn off the upper and lower drive devices when switching between the forward and reverse operation mode.
  • Features
  • PWM operation - Allows peak current control
  • Built-in protective functions - Include function against over-current, overheating and short to ground and short to supply.
  • No need for dead time design - Easy to safety design
  • Applications
  • Computing & Peripherals
  • Industrial
  • End Products
  • Multi-Function Printer
  • Slot machine
  • Vending Machine
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    STK681-332-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Motor Driver, DC, Forward / Reverse, with Brush
  • Package Type: SIP-19
  • Package Case Outline: 127BA
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 20
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<100
  • Specifications
  • VM Min (V):  
  • VM Max (V): 52 
  • VCC Min (V): 4.75 
  • VCC Max (V): 5.25 
  • IO Min (A): 8.5 
  • IO Peak Max (A): 12 
  • Control Type: PWM 
  • Current Sense: External Resistor 
  • Package Type: SIP-19 
  • ON Semiconductor Full Web Site