STK681-360-E: Motor Driver, DC, Forward / Reverse, with Brush

Description: STK681-360-E is a forward/reverse motor driver thi...
  • STK681-360-E is a forward/reverse motor driver thick film hybrid IC. It is designed for current control of DC brush motors. It allows forward, reverse, and brake operations in accordance with the external input signal. The peak startup output current is 5.8A and the peak brake output current is 8A. It have current sensing resistor(0.05Ω) built-in, and we can space-saving design easily. And it obviate the need to design for the dead time in order to turn off the upper and lower drive devices when switching between the forward and reverse operation mode.
  • Features
  • Built-in current sensing resistor - Fixed current control is possible
  • Built-in over-heat protection - Suppresses current drain when overheating state occurs
  • Built-in over-current protection - Suppresses current drain when over-current state occurs
  • turn off the upper and lower drive devices when switching between the forward and reverse operation mode - No need for dead time design
  • Applications
  • Computer & Prepherals
  • Industrial
  • End Products
  • Mult Function Printer
  • Bar code Printer
  • Slot Machine
  • Industrial Robot
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    STK681-360-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Motor Driver, DC, Forward / Reverse, with Brush
  • Package Type: SIP-19
  • Package Case Outline: 127CF
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 15
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<100
  • Mouser:<1K
  • Newark:<100
  • Specifications
  • VM Min (V): 10 
  • VM Max (V): 52 
  • VCC Min (V): 4.75 
  • VCC Max (V): 5.25 
  • IO Min (A): 5.8 
  • IO Peak Max (A):
  • Control Type: PWM 
  • Current Sense: Fully Integrated 
  • Package Type: SIP-19 
  • ON Semiconductor Full Web Site