STK682-010-E: Bipolar Ultra-micro Stepping Motor Driver

Description: STK682-010-E is a stepping motor driver hybrid IC ...
  • STK682-010-E is a stepping motor driver hybrid IC that built in ultra micro stepping controller to 1/128 step and is based on a bipolar constant-current PWM system. They support application simplification and standardization by providing a built-in 4 phase distribution stepping motor controller.
  • Features
  • Ultra micro stepping from full-step to 1/128 step - Very low vibration Wide dynamic range
  • Built-in condenser for noise reduction - Reduce the external components and PCB area
  • TSD and OCP built in - Safty drive
  • Applications
  • Industrial
  • End Products
  • Large size printer
  • Security camera
  • Industrial machine
  • Stage lighting system
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    STK682-010-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Bipolar Ultra-micro Stepping Motor Driver
  • Package Type: SIP-19
  • Package Case Outline: 127CF
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 15
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<100
  • Mouser:<100
  • Newark:<1K
  • Specifications
  • VM Min (V):
  • VM Max (V): 36 
  • VCC Min (V): 4.75 
  • VCC Max (V): 5.25 
  • IO Max (A):
  • IO Peak Max (A):
  • Step Resolution: 1/128 
  • Control Type: Clock 
  • Current Sense: External 
  • Fault Detection: UVLO 
  • Package Type: SIP-19 
  • ON Semiconductor Full Web Site