STK984-090A-E: Intelligent Power Module (IPM), 40 V, 20 A

Description: The STK984-090A-E is a fully-integrated inverter p...
  • The STK984-090A-E is a fully-integrated inverter power stage consisting of a gate driver, six MOSFET’s and a high-side shunt resistor, suitable for driving permanent magnet synchronous (PMSM) motors and brushless-DC (BLDC) motors. The MOSFET’s are configured in a 3-phase bridge with a single drain connection for the lower legs. The power stage has a full range of protection functions including cross-conduction protection, external shutdown and undervoltage lockout.
  • Features
  • Built-in gate driver - FET can be driven by microcontroller output (logic system)
  • Various protections (Overcurrent Protection, Over Temperature Protection, Low Voltage Protection, Over Voltage Protection) are incorporated - Protected by various abnormal states
  • Two diagnostic outputs DIAG1 and DIAG2 for encoding fault status - Easy to confirm which protection function acted (Over current or Over temperature)
  • Built-in shunt resistor - No need for external shunt resistor
  • Dual-Stage Charge-pump for low voltage operation (Cranking) - No need for external flyback converter
  • Device is PPAP Capable
  • Applications
  • Automotive
  • Industrial
  • End Products
  • Radiator Fan
  • Blower Fan
  • Water Pump
  • Windshield Wiper
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    STK984-090A-E
  • Status: Active
  • Compliance: PPAP Capable Pb-free 
  • Description: Intelligent Power Module (IPM), 40 V, 20 A
  • Package Type: SIP-23
  • Package Case Outline: 127CZ
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 9
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<100
  • Mouser:<1K
  • Packages
    Applications
    Specifications
  • Family: Automotive IPM 
  • Rated Voltage Min (V): 40 
  • IO @ 25 °C Min (A): 20 
  • VCE(sat) @ 25 °C Typ (V): N/A 
  • RDS(on) (Ω): 9.95 
  • Emitter Configuration: Combined emitter pin with internal sense resistor 
  • Shutdown Pin: Yes 
  • Package Type: SIP-23 
  • ON Semiconductor Full Web Site