STK984-190-E: MOSFET Power Module 40 V 30 A Compact DIP

Description: The STK984-190-E is a MOSFET power module containi...
  • The STK984-190-E is a MOSFET power module containing 6 MOSFETs in a three-phase bridge (B6) configuration and a seventh MOSFET used as a reverse battery protection switch. The compact module is 29.6 mm x 18.2 mm and is 4.3 mm high (see package drawing for specification details). The MOSFET module uses a DBC substrate for excellent thermal performance. The module is suitable for 12 V automotive and industrial applications with motors rated up to 300 W.
  • Features
  • Three-phase MOSFET bridge with reverse battery protection switch - Space saving is possible
  • Device is PPAP Capable - Suitable for automotive applications
  • 40 V MOSFETs with 30 A continuous and 85 A pulse current ratings - High pulse current rating for motor drive stall conditions
  • Motor power up to 300 W for 12 V system - Available wide range of motor
  • RDS(ON) = 9.5 mΩ max
  • QGD = 9.8 nC typ
  • Applications
  • Automotive
  • End Products
  • Wiper
  • Oil Pump
  • Water Pump
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    STK984-190-E
  • Status: Active
  • Compliance: PPAP Capable Pb-free 
  • Description: MOSFET Power Module 40 V 30 A Compact DIP
  • Package Type: DIP-S3
  • Package Case Outline: MODBL
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 16
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<100
  • Mouser:<1K
  • Packages
    Applications
    Specifications
  • Configuration: 3-phase Inverter with Battery Disconnect Switch 
  • IC Max (A): 30 
  • V(BR) Max (V): 40 
  • VCE(sat) Typ (V): 0.285 
  • VF Typ (V): 0.96 
  • Package Type: DIP-S3 
  • ON Semiconductor Full Web Site