SVC203C: Varactor Diode, 16V, 50nA, CR=4.6, Q=60, Monolithic Dual

Description: SVC203C is a Varactor Diode, 16V, 50nA, CR=4.6, Q=...
  • SVC203C is a Varactor Diode, 16V, 50nA, CR=4.6, Q=60, Monolithic Dual for FM Low-Voltage Electronic Tuning Use.
  • Features
  • Dual type with a good linearity of C-V characteristic. Excels in large input characteristics
  • Small-sized package (CP) usable in ultrasmall-sized sets
    (surface mount type)
  • Applicable to FM wide band due to high capacitance ratio
    (VR=1.5 to 9V)
  • Applications
  • Low-Voltage FM Electronic Tuner
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SVC203C-TB-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Varactor Diode, 16V, 50nA, CR=4.6, Q=60, Monolithic Dual
  • Package Type: SC-59-3 / CP-3
  • Package Case Outline: 318BJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • Type: Tuning 
  • Configuration: Dual 
  • VR Min (V): 16 
  • VF Max (V):  
  • IR Max (µA): 0.05 
  • IF Max (A):  
  • Cj (pF):  
  • Ct1 Min: 18.72 
  • Ct1 Max: 25.11 
  • Q Min: 60 
  • RS Max (Ω):  
  • Package Type: SC-59-3 / CP-3 
  • ON Semiconductor Full Web Site