SVC230: Varactor Diode, 16V, 50nA, CR=1.65, Q=100, Monolithic Dual CP

Description: SVC230 is Varactor Diode, 16V, 50nA, CR=1.65, Q=10...
  • SVC230 is Varactor Diode, 16V, 50nA, CR=1.65, Q=100, Monolithic Dual CP for FM Receiver Electronic Tuning Applications.
  • Features
  • Twin type varactor diode having an excellent large input characteristic, for use in FM electronic tuning applications
  • Small CP package permits SVC230 applied sets to be compact and slim
  • Possible to be shipped in tape reel packaging, which facilitates automatic insertion
  • High Q
  • Applications
  • FM receiver electronic tuning
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SVC230-TB-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Varactor Diode, 16V, 50nA, CR=1.65, Q=100, Monolithic Dual CP
  • Package Type: SC-59-3 / CP-3
  • Package Case Outline: 318BJ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Chip1Stop:<1K
  • Mouser:>1K
  • Specifications
  • Type: Tuning 
  • Configuration: Dual 
  • VR Min (V): 16 
  • VF Max (V):  
  • IR Max (µA): 0.05 
  • IF Max (A):  
  • Cj (pF):  
  • Ct1 Min: 25.1 
  • Ct1 Max: 28.2 
  • Q Min: 100 
  • RS Max (Ω):  
  • Package Type: SC-59-3 / CP-3 
  • ON Semiconductor Full Web Site