SVC272: Varactor Diode, 14V, 50nA, CR=2.3, Q=150, Monolithic Dual MCPH3

Description: SVC272 is Varactor Diode, 14V, 50nA, CR=2.3, Q=150...
  • SVC272 is Varactor Diode, 14V, 50nA, CR=2.3, Q=150, Monolithic Dual MCPH3 for FM Receiver Electronic Tuning Applications.
  • Features
  • Twin type varactor diode with good large-signal characteristics for FM receiver electronic tuning use
  • Small package permits SVC272-applied sets to be compact and slim
  • Can be also provieded in tape reel package thereby automatic insertion is supported
  • High Quality Factor
  • Applications
  • FM receiver electronic tuning
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SVC272-TL-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Varactor Diode, 14V, 50nA, CR=2.3, Q=150, Monolithic Dual MCPH3
  • Package Type: SC-70FL / MCPH-3
  • Package Case Outline: 419AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Chip1Stop:<100
  • Mouser:>1K
  • Specifications
  • Type: Tuning 
  • Configuration: Dual 
  • VR Min (V): 14 
  • VF Max (V):  
  • IR Max (µA): 0.05 
  • IF Max (A):  
  • Cj (pF):  
  • Ct1 Min: 14.07 
  • Ct1 Max: 18.55 
  • Q Min: 150 
  • RS Max (Ω):  
  • Package Type: SC-70FL / MCPH-3 
  • ON Semiconductor Full Web Site