SVC276: Varactor Diode, 16V, 50nA, CR=3.1, Q=100, Monolithic Dual MCPH3

Description: SVC276 is Varactor Diode, 16V, 50nA, CR=3.1, Q=100...
  • SVC276 is Varactor Diode, 16V, 50nA, CR=3.1, Q=100, Monolithic Dual MCPH3 for FM receiver electronic tuning applications.
  • Features
  • Twin type with a good linearity of C-V characteristic. Excels in large input characteristic
  • Small package permits SVC276-applied sets to be compact and slim
  • High capacitance ratio (VR=2.0 to 8.0V)
  • High Quality Factor
  • Applications
  • FM receiver electronic tuning
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SVC276-TL-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Varactor Diode, 16V, 50nA, CR=3.1, Q=100, Monolithic Dual MCPH3
  • Package Type: SC-70FL / MCPH-3
  • Package Case Outline: 419AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:51,000
  • Specifications
  • Type: Tuning 
  • Configuration: Dual 
  • VR Min (V): 16 
  • VF Max (V):  
  • IR Max (µA): 0.05 
  • IF Max (A):  
  • Cj (pF):  
  • Ct1 Min: 25.5 
  • Ct1 Max: 33.61 
  • Q Min: 100 
  • RS Max (Ω):  
  • Package Type: SC-70FL / MCPH-3 
  • ON Semiconductor Full Web Site