SVC710: Varactor Diode, 15V, 20nA, CR=4.8, rs=1.6Ω, Single MCPH3

Description: SVC710 is Varactor Diode, 15V, 20nA, CR=4.8, rs=1....
  • SVC710 is Varactor Diode, 15V, 20nA, CR=4.8, rs=1.6Ω, Single MCPH3 for AFC, VCO Applications.
  • Features
  • High capacitance ratio
  • Low voltage drive
  • Small-sized package : MCPH
  • Applications
  • Automatic frequency control
  • Voltage-controlled oscillator
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SVC710-TL-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Varactor Diode, 15V, 20nA, CR=4.8, rs=1.6Ω, Single MCPH3
  • Package Type: SC-70FL / MCPH-3
  • Package Case Outline: 419AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:81,000
  • Specifications
  • Type: Tuning 
  • Configuration: Single 
  • VR Min (V): 15 
  • VF Max (V):  
  • IR Max (µA): 0.02 
  • IF Max (A):  
  • Cj (pF):  
  • Ct1 Min: 3.5 
  • Ct1 Max: 4.8 
  • Q Min:  
  • RS Max (Ω): 1.6 
  • Package Type: SC-70FL / MCPH-3 
  • ON Semiconductor Full Web Site