SZ1SMB5946BT3G: 75 V, 3.0 W Zener Diode Voltage Regulator

Description: This 3.0 W Zener diode is designed for general pur...
  • This 3.0 W Zener diode is designed for general purpose voltage regulation applications.
  • Features
  • Zener Voltage Range - 3.3 V to 200 V
  • ESD Rating of Class 3 (>16 KV) per Human Body Model
  • Flat Handling Surface for Accurate Placement
  • Package Design for Top Side or Bottom Circuit Board Mounting

    Mechanical Characteristics:
  • CASE: Void-free, transfer-molded plastic
  • FINISH: All external surfaces are corrosion resistant with readily solderable leads
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260°C for 10 seconds
  • LEADS: Modified L-Bend providing more contact area to bond pads
  • POLARITY: Cathode indicated by molded polarity notch.
  • FLAMMABILITY RATING: UL94 V-0
  • Pb-Free Package are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SZ1SMB5946BT3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 75 V, 3.0 W Zener Diode Voltage Regulator
  • Package Type: SMB-2
  • Package Case Outline: 403A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:7,500
  • Specifications
  • VZ Typ (V): 75 
  • P Max (W):
  • Package Type: SMB-2 
  • ON Semiconductor Full Web Site