SZBZX84C8V2LT1G: Zener Voltage Regulators - 250 mW SOT−23 Surface Mount

Description: This series of Zener diodes is offered in the conv...
  • This series of Zener diodes is offered in the convenient, surface mount plastic SOT−23 package. These devices are designed to provide voltage regulation with minimum space requirement. They are well suited for applications such as cellular phones, hand held portables, and high density PC boards. Features • 250 mW Rating on FR−4 or FR−5 Board • Zener Breakdown Voltage Range − 2.4 V to 75 V • Package Designed for Optimal Automated Board Assembly • Small Package Size for High Density Applications • ESD Rating of Class 3 (> 16 kV) per Human Body Model • Tight Tolerance Series Available (See Page 4) • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable • These Devices are Pb−Free and are RoHS Compliant
  • Features
  • 225 mW Rating on FR-4 or FR-5 Board
  • Zener Breakdown Voltage Range - 2.4 V to 75 V
  • Package Designed for Optimal Automated Board Assembly
  • Small Package Size for High Density Applications
  • ESD Rating of Class 3 (>16 KV) per Human Body Model
  • Mechanical Characteristics:
  • CASE: Void-free, transfer-molded, thermosetting plastic case
  • FINISH: Corrosion resistant finish, easily solderable
  • MAXIMUM CASE TEMPERATURE FOR SOLDERING PURPOSES: 260°C for 10 Seconds
  • POLARITY: Cathode indicated by polarity band
  • FLAMMABILITY RATING: UL94 V-0
  • Tight tolerance series available (see page 4)
  • Pb-Free Packages are Available
  • AEC-Q101 Qualified and PPAP Capable
  • SZ Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SZBZX84C8V2LT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Zener Voltage Regulators - 250 mW SOT−23 Surface Mount, Zener Voltage Regulators
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>10K
  • Specifications
  • Interface:
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 260 
  • V(BR) Min (V): 4.8 
  • VRWM Max (V): 5.4 
  • IR Max (µA):
  • PPK Max (W):
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site