TCA0372: Operational Amplifier, 1 A, Dual

Description: The TCA0372 is a monolithic circuit intended for u...
  • The TCA0372 is a monolithic circuit intended for use as a power op-amp in a wide range of applications, including servo amplifiers and power supplies. No deadband crossover distortion provides better performance for driving coils.
  • Features
  • Output Current to 1.0 A
  • Slew Rate of 1.3 V/µs
  • Wide Bandwidth of 1.1 MHz
  • Internal Thermal Shutdown
  • Single or Split Supply Operation
  • Excellent Gain and Phase Margins
  • Common Mode Input Includes Ground
  • Zero Deadband Crossover Distortion
  • Applications
  • Signal Conditioning
  • Sensor Interface
  • End Products
  • White Goods
  • Medical Equipment
  • Industrial Equipment
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    NCV0372BDWR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Operational Amplifier, 1 A, Dual
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • TCA0372BDP1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, 1 A, Dual, ID = 8.0 mA
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:<100
  • Digikey:>1K
  • TCA0372BDWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, 1 A, Dual, ID = 8.0 mA
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>1K
  • TCA0372DM2ELG
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, 1 A, Dual, ID = 5.0 mA
  • Package Type: SOEIAJ-16
  • Package Case Outline: 966-01
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • TCA0372DP1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, 1 A, Dual, ID = 5.0 mA
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>10K
  • Mouser:<1K
  • TCA0372DP2G
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, 1 A, Dual, ID = 5.0 mA
  • Package Type: PDIP-16
  • Package Case Outline: 648-08
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 25
  • TCA0372DWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, 1 A, Dual, ID = 5.0 mA
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 47
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:<100
  • Mouser:>1K
  • ON Semiconductor:3,384
  • TCA0372DWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, 1 A, Dual, ID = 5.0 mA
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • PandS:>1K
  • TCA0372BDP1
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, 1 A, Dual
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • TCA0372BDWR2
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, 1 A, Dual
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • TCA0372DM2EL
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, 1 A, Dual
  • Package Type: SOEIAJ-16
  • Package Case Outline: 966-01
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • TCA0372DP1
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, 1 A, Dual
  • Package Type: PDIP-8
  • Package Case Outline: 626-05
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • TCA0372DP2
  • Status: Obsolete
  • Compliance: 
  • Description: Operational Amplifier, 1 A, Dual
  • Package Type: PDIP-16
  • Package Case Outline: 648-08
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 25
  • TCA0372DW
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, 1 A, Dual
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 47
  • TCA0372DWR2
  • Status: Last Shipments
  • Compliance: 
  • Description: Operational Amplifier, 1 A, Dual
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1000
  • Packages
    Specifications
  • Rail to Rail: No 
  • Channels:
  • VS Min (V):
  • VS Max (V): 40 
  • Iq Typ (mA): 2.5 
  • VOS Max (mV): 15 
  • GBW Typ (MHz): 1.4 
  • SR Typ (V/µs): 1.4 
  • IO Typ (mA): 1000 
  • ΔVOS/ΔT (μV/C): 20 
  • eN (nV/√Hz): 22 
  • Ibias Typ (pA): 100000 
  • CMRR Typ (dB): 90 
  • Architecture: Bipolar 
  • Temperature Range (°C): -40 to 125 
  • Package Type: SOIC-16W  PDIP-8 
  • ON Semiconductor Full Web Site