TCP-5033UB: Passive Tunable Integrated Circuits (PTIC), 3.3 pF

Description:

ON Semiconductor’s PTICs have excellent RF perf...

  • ON Semiconductor’s PTICs have excellent RF performance and power consumption, making them suitable for any mobile handset or radio application. The fundamental building block of our PTIC product line is a tunable material called ParaScan™, based on Barium Strontium Titanate (BST). PTICs have the ability to change their capacitance from a supplied bias voltage generated by the Control IC.

    The 3.3 pF ultra−high tuning PTICs are available as wafer-level chip scale packages (WLCSP).

  • Features
  • Ultra−High Tuning Range (5:1) and Operation up to 24 V
  • Usable Frequency Range: from 700 MHz to 2.7 GHz
  • High Quality Factor (Q) for Low Loss
  • High Power Handling Capability
  • Compatible with PTIC Control ICs from ON Semiconductor
  • These devices are Pb−Free and RoHS Compliant
  • Applications
  • Multi-band, Multi-standard, Advanced and Simple Mobile Phones
  • Tunable Antenna Matching Networks
  • Tunable RF Filters
  • Active Antennas
  • End Products
  • Smartphones
  • Technical Documentation & Design Resources
    Availability and Samples
    TCP-5033UB-DT
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Passive Tunable Integrated Circuits (PTIC), 3.3 pF, 6 Bump WLCSP
  • Package Type: WLCSP-6
  • Package Case Outline: 567NZ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • ON Semiconductor:40,000
  • Specifications
  • C @ Vbias = 2 V Typ (pF): 3.3 
  • C @ Vbias = 24 V Typ (pF): 0.71 
  • Tuning Range 1 - 24 V Typ: 5.25 
  • Tuning Range 2 - 24 V Typ: 4.65 
  • Q @ 700 MHz, 2 V: 65 
  • Q @ 2.4 GHz, 2 V: 40 
  • fO MHz: 700-2700 
  • Package Type: WLCSP-6 
  • ON Semiconductor Full Web Site