TF412S: N-Channel JFET, 30 V, 1.2 to 3.0 mA, 5.0 mS, SOT-883

Description: TF412S is a JunctionFET 30 V 10 mA Nch SOT-883(1.0...
  • TF412S is a JunctionFET 30 V 10 mA Nch SOT-883(1.0mm×0.6mm×0.4mm) for Low-Frequency General-Purpose Amplifier and Impedance Converter Applications.
  • Features
  • Low IGSS 1.0nA MAX - High sensitive sensor module by low-leakage JFET
  • Low IDSS 1.2-3.0mA - Reduce power consumption by low drain current JFET
  • Ultrasmall package facilitates miniaturization in end products - Downsizing of sensor module by tiny package
  • Halogen free compliance - Environmental consideration
  • Applications
  • Low-Frequency General-Purpose Amplifier
  • Impedance Conversion
  • Infrared Sensor Applications
  • End Products
  • Infrared Sensor
  • Gas Sensor
  • Microphone
  • Transceiver, Radio Equipment
  • Acoustic Equipument
  • USB Type-C
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    TF412ST5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel JFET, 30 V, 1.2 to 3.0 mA, 5.0 mS, SOT-883
  • Package Type: SOT-883
  • Package Case Outline: 506CB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>1K
  • Specifications
  • Channel Polarity: N-Channel 
  • IDSS Min (µA): 1200 
  • IDSS Max (µA): 3000 
  • V(BR)GSS Min (V): 30 
  • Ciss Max (pF):
  • Crss Max (pF): 1.1 
  • Package Type: SOT-883 
  • ON Semiconductor Full Web Site