TIG056BF: IGBT, N-Channel, 240 A, 430 V

Description: TIG056BF is N-Channel IGBT 430V, 240A, VCE(sat); 3...
  • TIG056BF is N-Channel IGBT 430V, 240A, VCE(sat); 3.6V TO-220F-3FS for high power, high speed switching applications.
  • Features
  • Low saturation voltage
  • Ultra-high speed switching
  • Enhansment type
  • Protection diode in
  • Technical Documentation & Design Resources
    Availability and Samples
    TIG056BF-1E
  • Status: Active
  • Compliance: Pb-free 
  • Description: IGBT, N-Channel, 240 A, 430 V
  • Package Type: TO-220-3 FullPak
  • Package Case Outline: 221AM
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:<100
  • Newark:<1K
  • Specifications
  • V(BR)CES Typ (V): 430 
  • IC Max (A): 240 
  • VCE(sat) Typ (V): 3.6 
  • VF Typ (V):
  • Eoff Typ (mJ):
  • Eon Typ (mJ):
  • Trr Typ (ns):
  • Irr Typ (A):
  • Gate Charge Typ (nC):
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 30 
  • Co-Packaged Diode: No 
  • Package Type: TO-220-3 FullPak 
  • ON Semiconductor Full Web Site