TIG065E8: N-Channel IGBT, 400V, 150A, VCE(sat);4.2V, Single ECH8

Description: TIG065E8 is N-Channel IGBT, 400V, 150A, VCE(sat);4...
  • TIG065E8 is N-Channel IGBT, 400V, 150A, VCE(sat);4.2V, Single ECH8 for Light-Controlling Flash Applications.
  • Features
  • Low-saturation voltage
  • Enhancement type
  • Low voltage drive (2.5V)
  • Built-in Gate-to-Emitter protection diode
  • dV/dt guarantee
  • Mounting Height 0.9mm, Mounting Area 8.12mm2
  • Applications
  • Light Controlling Flash Applications
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    TIG065E8-TL-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel IGBT, 400V, 150A, VCE(sat);4.2V, Single ECH8
  • Package Type: SOT-28 FL / ECH-8
  • Package Case Outline: 318BF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Specifications
  • V(BR)CES Typ (V): 400 
  • IC Max (A): 150 
  • VCE(sat) Typ (V): 4.2 
  • VF Typ (V):
  • Eoff Typ (mJ):
  • Eon Typ (mJ):
  • Trr Typ (ns):
  • Irr Typ (A):
  • Gate Charge Typ (nC):
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W):
  • Co-Packaged Diode: No 
  • Package Type: SOT-28 FL / ECH-8 
  • ON Semiconductor Full Web Site