TIG067SS: IGBT, 400V, 150A, VCE(sat);3.8V, Single N-Channel

Description: TIG067SS is an IGBT, 400V, 150A, VCE(sat);3.8V, Si...
  • TIG067SS is an IGBT, 400V, 150A, VCE(sat);3.8V, Single N-Channel for Light-Controlling Flash Applications.
  • Features
  • Low-saturation Voltage
  • 4.0V Drive
  • Enhansment Type
  • Built-in Gate-to-Emitter Protection Diode
  • High Speed Switching
  • Pb-Free, Halogen Free and RoHS Compliance
  • Applications
  • Light-controlling Flash units
  • Technical Documentation & Design Resources
    Availability and Samples
    TIG067SS-TL-2W
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: IGBT, 400V, 150A, VCE(sat);3.8V, Single N-Channel
  • Package Type: SOIC-8
  • Package Case Outline: 751CR
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Specifications
  • V(BR)CES Typ (V): 400 
  • IC Max (A): 150 
  • VCE(sat) Typ (V): 3.8 
  • VF Typ (V):
  • Eoff Typ (mJ):
  • Eon Typ (mJ):
  • Trr Typ (ns):
  • Irr Typ (A):
  • Gate Charge Typ (nC):
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W): 1.2 
  • Co-Packaged Diode: No 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site