TIG074E8: N-Channel IGBT 400V, 150A, VCE(sat); 3.8V Single ECH8

Description: The 400V/150A Single N-channel IGBT with built-in...
  • The 400V/150A Single N-channel IGBT with built-in G-S protection diode in the ECH8 package, 8.12mm2(Mounting Area)×0.9mm(H).
  • Features
  • Low-saturation voltage - High efficiency
  • Low voltage drive (2.5V) - Easy to drive
  • Enhansment type - Easy to attach
  • Built-in Gate to Emitter protection diode - Strong to ESD
  • Mounting Height 0.9mm, Mounting Area 8.12mm2 - Small package
  • dv / dt guarantee - up to CM 200µF
  • Halogen free compliance - Environmental consideration
  • Applications
  • Light-Controlling Flash Applications
  • End Products
  • Digital still camera
  • Technical Documentation & Design Resources
    Availability and Samples
    TIG074E8-TL-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: N-Channel IGBT 400V, 150A, VCE(sat); 3.8V Single ECH8
  • Package Type: SOT-28 FL / ECH-8
  • Package Case Outline: 318BF
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:126,000
  • Specifications
  • V(BR)CES Typ (V): 400 
  • IC Max (A): 150 
  • VCE(sat) Typ (V): 3.8 
  • VF Typ (V):
  • Eoff Typ (mJ):
  • Eon Typ (mJ):
  • Trr Typ (ns):
  • Irr Typ (A):
  • Gate Charge Typ (nC):
  • Short Circuit Withstand (µs):
  • EAS Typ (mJ):
  • PD Max (W):
  • Co-Packaged Diode: No 
  • Package Type: SOT-28 FL / ECH-8 
  • ON Semiconductor Full Web Site