TIL111M: 6-Pin DIP Phototransistor Output Optocoupler

Description: The MOC8100, TIL111 and TIL117 optocouplers consis...
  • The MOC8100, TIL111 and TIL117 optocouplers consist of a gallium arsenide infrared emitting diode driving a silicon phototransistor in a 6-pin dual in-line package.
  • Features
  • UL recognized (File #E90700)
  • VDE recognized (File #94766); (File #102497 for white package)
  • Add option V for white package (e.g., TIL111VM)
  • Applications
  • Consumer Appliances
  • Industrial Motor
  • Technical Documentation & Design Resources
    Availability and Samples
    TIL111M
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BX
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:4,000
  • TIL111VM
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Pin DIP Phototransistor Output Optocoupler
  • Package Type: PDIP-6
  • Package Case Outline: 646BX
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:2,000
  • Specifications
  • Channels:
  • CTR (Min) (%): 12.5 
  • CTR (Max) (%):
  • CTR tested @ IF (mA): 16 
  • VCE(sat) (Max) (V): 0.4 
  • BVCEO (Min) (V): 30 
  • BVCBO (Min) (V): 70 
  • BVECO (Min) (V):
  • ton (Max) (µs):  
  • toff (Max) (µs):  
  • VISO (Min) (V): 5300 
  • TOPR (Min) (°C): -40 
  • TOPR (Max) (°C): 100 
  • Package Type: PDIP-6 
  • ON Semiconductor Full Web Site