TIP142: 10 A, 100 V NPN Darlington Bipolar Power Transistor

Description: The Darlington Bipolar Power Transistor is designe...
  • The Darlington Bipolar Power Transistor is designed for general purpose amplifier and low frequency switching applications. The TIP140, TIP141, TIP142, (NPN); TIP145, TIP146, TIP147, (PNP) are complementary devices.
  • Features
  • High DC Current Gain
    Min hFE = 1000 @ IC
    = 5 A, VCE = 4 V
  • Collector-Emitter Sustaining Voltage @ 30 mA
    VCEO(sus) = 60 Vdc (Min) TIP140, TIP145
    VCEO(sus) = 80 Vdc (Min) TIP141, TIP146
    VCEO(sus) = 100 Vdc (Min) TIP142, TIP147
  • Monolithic Construction with Built-In Base-Emitter Shunt Resistor
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    TIP142G
  • Status: Active
  • Compliance: Pb-free 
  • Description: 10 A, 100 V NPN Darlington Bipolar Power Transistor
  • Package Type: TO-247
  • Package Case Outline: 340L
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 30
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>10K
  • Digikey:<1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • Newark:<100
  • Newark:<1K
  • TIP142
  • Status: Last Shipments
  • Compliance: 
  • Description: 10 A, 100 V NPN Darlington Bipolar Power Transistor
  • Package Type: SOT-93-3 / TO-218-3
  • Package Case Outline: 340D-02
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 30
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A): 10 
  • V(BR)CEO Min (V): 100 
  • VCE(sat) Max (V):
  • hFE Min (k): 0.5 
  • hFE Max (k):
  • fT Min (MHz):
  • Package Type: TO-247 
  • ON Semiconductor Full Web Site