TIP29C: 1.0 A, 100 V NPN Bipolar Power Transistor

Description: The Bipolar Power Transistor is designed for use i...
  • The Bipolar Power Transistor is designed for use in general purpose amplifier and switching applications. Compact TO-220 AB package. The TIP29, A, B, C (NPN); and TIP30, A, B, C (PNP) are complementary devices.
  • Features
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    TIP29CG
  • Status: Active
  • Compliance: Pb-free 
  • Description: 1.0 A, 100 V NPN Bipolar Power Transistor
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Newark:<100
  • PandS:>1K
  • TIP29CTU
  • Status: Active
  • Compliance: Pb-free 
  • Description: 1.0 A, 100 V NPN Bipolar Power Transistor
  • Package Type: TO-220-3
  • Package Case Outline: 340AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:2,000
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V): 0.7 
  • IC Cont. (A):
  • VCEO Min (V): 100 
  • VCBO (V): 100 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V): 1.3 
  • hFE Min: 15 
  • hFE Max: 75 
  • fT Min (MHz):
  • PTM Max (W): 30 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site