TIP3055: 15 A, 60 V NPN Bipolar Power Transistor

Description: The Bipolar Power Transistor is designed for gener...
  • The Bipolar Power Transistor is designed for general purpose switching and amplifier applications. The TIP3055 (NPN); and TIP2955 (PNP) are complementary devices.
  • Features
  • DC Current Gain
    hFE = 20-70 @ IC
    hFE = 4.0 Adc
  • Collector-Emitter Saturation Voltage
    VCE(sat) = 1.1 Vdc (Max) @ IC
    VCE(sat) = 4.0 Adc
  • Excellent Safe Operating Area
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    TIP3055G
  • Status: Active
  • Compliance: Pb-free 
  • Description: 15 A, 60 V NPN Bipolar Power Transistor
  • Package Type: TO-247
  • Package Case Outline: 340L
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 30
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • Mouser:>1K
  • Newark:<100
  • Newark:<1K
  • ON Semiconductor:210
  • PandS:>1K
  • TIP3055
  • Status: Last Shipments
  • Compliance: 
  • Description: 15 A, 60 V NPN Bipolar Power Transistor
  • Package Type: SOT-93-3 / TO-218-3
  • Package Case Outline: 340D-02
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 30
  • Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V):
  • IC Cont. (A): 15 
  • VCEO Min (V): 60 
  • VCBO (V): 100 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V): 1.8 
  • hFE Min: 20 
  • hFE Max: 70 
  • fT Min (MHz): 2.5 
  • PTM Max (W): 80 
  • Package Type: TO-247 
  • ON Semiconductor Full Web Site