TIP42: PNP Bipolar Power Transistor

Description: The Bipolar Power Transistor is designed for gener...
  • The Bipolar Power Transistor is designed for general purpose power amplifier and switching applications. The TIP41, TIP41A, TIP41B, TIP41C (NPN); and TIP42, TIP42A, TIP42B, TIP42C (PNP) are complementary devices.
  • Features
  • Collector-Emitter Saturation Voltage - VCE(sat) = 1.5 V (Max) @ IC = 6.0 Adc
  • Collector-Emitter Sustaining Voltage -VCEO(sus) = 60 Vdc (min) - TIP41A, TIP42A
    =80 Vdc (min) - TIP41B, TIP42B
    =100 Vdc (min) - TIP41C, TIP42C
  • High Current Gain Bandwidth Product
    fT = 3 MHz (min) @ IC = 500 mAdc
  • Compact TO-220 AB Package
  • These are Pb-Free Packages
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    TIP42AG
  • Status: Active
  • Compliance: Pb-free 
  • Description: PNP Bipolar Power Transistor, 60 V
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:22,650
  • TIP42BG
  • Status: Active
  • Compliance: Pb-free 
  • Description: PNP Bipolar Power Transistor, 80 V
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • TIP42CG
  • Status: Active
  • Compliance: Pb-free 
  • Description: PNP Bipolar Power Transistor, 100 V
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>10K
  • Newark:<100
  • ON Semiconductor:11,900
  • PandS:<1K
  • TIP42G
  • Status: Active
  • Compliance: Pb-free 
  • Description: PNP Bipolar Power Transistor, 40 V
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<100
  • ON Semiconductor:6,000
  • TIP42A
  • Status: Obsolete
  • Compliance: 
  • Description: PNP Bipolar Power Transistor
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • TIP42B
  • Status: Obsolete
  • Compliance: 
  • Description: PNP Bipolar Power Transistor
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Polarity: PNP 
  • Type: General Purpose 
  • VCE(sat) Max (V): 1.5 
  • IC Cont. (A):
  • VCEO Min (V): 60  80  100  40 
  • VCBO (V): 60  80  100  40 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V):
  • hFE Min: 15 
  • hFE Max: 75 
  • fT Min (MHz):
  • PTM Max (W): 65 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site