TIP48: 1.0 A, 300 V NPN Bipolar Power Transistor

Description: The Bipolar Power Transistor is designed for line ...
  • The Bipolar Power Transistor is designed for line operated audio output amplifier, Switchmode power supply drivers and other switching applications.
  • Features
  • 250 V to 400 V (Min) VCEO(sus)
  • 1 A Rated Collector Current
  • Popular TO-220 Plastic Package
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    TIP48G
  • Status: Active
  • Compliance: Pb-free 
  • Description: 1.0 A, 300 V NPN Bipolar Power Transistor
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:<1K
  • Newark:<1K
  • ON Semiconductor:1,900
  • TIP48TU
  • Status: Active
  • Compliance: Pb-free 
  • Description: 1.0 A, 300 V NPN Bipolar Power Transistor
  • Package Type: TO-220-3
  • Package Case Outline: 340AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • Packages
    Specifications
  • Polarity: NPN 
  • Type: General Purpose 
  • VCE(sat) Max (V):
  • IC Cont. (A):
  • VCEO Min (V): 300 
  • VCBO (V): 400 
  • VEBO (V):
  • VBE(sat) (V):
  • VBE(on) (V): 1.5 
  • hFE Min: 30 
  • hFE Max: 150 
  • fT Min (MHz): 10 
  • PTM Max (W): 40 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site