TL331: Comparator, Single Channel, Open Collector, Low Power, Wide Supply Range

Description: The TL331 is an open collector, low−power voltage ...
  • The TL331 is an open collector, low−power voltage comparator designed specifically to operate over a wide supply range from 2 V to 36 V single supply and ±1 V to ±18 V for split supplies. The input common−mode voltage range includes ground, even when operated from a single power supply voltage.
  • Features
  • Wide Single Supply Voltage Range or Dual Supplies
  • Low Supply Current
  • Low Input Bias Current: 25 nA
  • Low Input Offset Current: ±5 nA
  • Low Input Offset Voltage: ±2 mV
  • Input Common Mode Voltage Range includes Ground
  • Low Output Saturation Voltage: 150 mV typ at IO = 4 mA
  • Differential Input Voltage Range Equal to the Supply Voltage
  • Technical Documentation & Design Resources
    Availability and Samples
    TL331SN4T3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Comparator, Single Channel, Open Collector, Low Power, Wide Supply Range
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:48,000
  • TL331VSN4T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Comparator, Single Channel, Open Collector, Low Power, Wide Supply Range
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:18,000
  • Specifications
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 36 
  • IO Typ (mA): 16 
  • ICC Typ (mA): 0.5  0.6 
  • tres Typ (ns): 400 
  • VIO Max (mV):
  • TA Min (°C): -40 
  • TA Max (°C): 125 
  • Package Type: TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site