TLV271: Operational Amplifier, 3Mhz, Low power, CMOS Op-Amp

Description: The TLV271 operational amplifier provides rail to ...
  • The TLV271 operational amplifier provides rail to rail output operation. The output can swing within 320 mV to the positive rail and 50 mV to the negative rail. This rail to rail operation enables the user to make optimal use of the entire supply voltage range while taking advantage of 3 MHz bandwidth. The TLV271 can operate on supply voltage as low as 2.7 V over the temperature range of minus 40 to plus 105 degrees C. The high bandwidth provides a slew rate of 2.4 V per us while only consuming 550uA of quiescent current. Likewise the TLV271 can run on a supply voltage as high as 16 V making it ideal for a broad range of battery operated applications. Since this is a CMOS device it has high input impedance and low bias currents making it ideal for interfacing to a wide variety of signal sensors. In addition it comes in a small TSOP5 package with two pinout styles allowing for use in high density PCBs.
  • Features
  • Rail To Rail Output - Optimize SNR
  • Wide Bandwidth: 3 MHz - Enhanced loop gain
  • Wide Power Supply Range: 2.7 V to 16 V - Versatile
  • Low Supply Current: 550 µA - Reduced power consumption
  • Low Input Bias Current: 1 pA - Tolerates high-impedance sensors
  • Wide Temperature Range: -40°C to +105°C - Very robust
  • Applications
  • Wideband Amplification
  • End Products
  • Notebook and Desktop Computers
  • Technical Documentation & Design Resources
    Availability and Samples
    TLV271SN1T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, 3Mhz, Low power, CMOS Op-Amp
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:18,000
  • TLV271SN2T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Operational Amplifier, 3Mhz, Low power, CMOS Op-Amp
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • Packages
    Applications
    Specifications
  • Rail to Rail: Output 
  • Channels:
  • VS Min (V): 2.7 
  • VS Max (V): 16 
  • Iq Typ (mA): 0.38 
  • VOS Max (mV):
  • GBW Typ (MHz): 3.5 
  • SR Typ (V/µs): 2.6 
  • IO Typ (mA): 13 
  • ΔVOS/ΔT (μV/C):
  • eN (nV/√Hz): 30 
  • Ibias Typ (pA): 45 
  • CMRR Typ (dB): 140 
  • Architecture: CMOS 
  • Temperature Range (°C): -40 to 105 
  • Package Type: TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site