TLV431: Low Voltage Precision Adjustable Shunt Regulator

Description: The TLV431 series of parts are precision low volta...
  • The TLV431 series of parts are precision low voltage shunt regulators that are programmable over a wide voltage range of 1.24V to 16V. The TLV431A series features a guaranteed reference accuracy of 1.0% at 25 °C and 2.0% over the entire industrial temperature range of -40 °C to 85 °C. For TLV431B series, the accuracy is 0.5% and 1.0%, respectively. For the TLV431C series, the accuracy is 0.2% and 0.5%, respectively. These devices exhibit a sharp low current turn-on characteristic with a low dynamic impedance of 0.20 W over an operating current range of 100mA to 20mA. This combination of features makes this series an excellent replacement for zener diodes in numerous applications circuits that require a precise refrence voltage. When combined with an optocoupler, the TLV431 can be used as an error amplifier for controlling the feedback loop in isolated low output voltage (3.0V to 3.3V) switching power supplies. These devices are available in economical TO-92 and micro size TSOP-5 and SOT23-3 packages.
  • Features
  • Voltage Reference Tolerance +/-1.0%
  • Sharp Low Current Turn-On Characteristic
  • Low Dynamic Output Impedance of 0.20 W from 100 mA to 20 mA
  • Programmable Output Voltage Range of 1.24 V to 16 V
  • Micro Miniature TSOP-5 and TO-92 Packages
  • Pb-Free Package is Available
  • A = 1.0% tolerance Vref
  • B = 0.5% tolerance Vref
  • C = 0.2% tolerance Vref
  • Applications
  • Low Output Voltage (3.0 V to 3.3 V) Switching Power Supply Error Amplifier
  • Adjustable Voltage or Current Linear and Switching Power Supplies
  • Voltage Monitoring
  • Current Source and Sink Circuits
  • Analog and Digital Circuits Requiring Precision References
  • Low Voltage Zener Diode Replacements
  • End Products
  • Power Supplies
  • Smart Phone Charger / Adapters
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    NCV431ASNT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Low Voltage Precision Adjustable Shunt Regulator, 1.0% Vref - Automotive
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:>1K
  • NCV431BSNT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Low Voltage Precision Adjustable Shunt Regulator, 0.5% Vref - Automotive
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • SCV431ASN1T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Low Voltage Precision Adjustable Shunt Regulator, 1.0% Vref - Automotive
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • SCV431BSN1T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Low Voltage Precision Adjustable Shunt Regulator, 0.5% Vref - Automotive
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • TLV431ALPG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Precision Adjustable Shunt Regulator, 1.0% Vref
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:24,000
  • PandS:<100
  • TLV431ALPRAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Precision Adjustable Shunt Regulator, 1.0% Vref
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:156,000
  • TLV431ALPREG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Precision Adjustable Shunt Regulator, 1.0% Vref
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • TLV431ALPRMG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Precision Adjustable Shunt Regulator, 1.0% Vref
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • PandS:>1K
  • TLV431ALPRPG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Precision Adjustable Shunt Regulator, 1.0% Vref
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • TLV431ASN1T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Precision Adjustable Shunt Regulator, 1.0% Vref
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • Newark:<1K
  • PandS:>50K
  • TLV431ASNT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Precision Adjustable Shunt Regulator, 1.0% Vref
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>10K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>50K
  • TLV431BLPG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Precision Adjustable Shunt Regulator, 0.5% Vref
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:14,000
  • PandS:<100
  • TLV431BLPRAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Precision Adjustable Shunt Regulator, 0.5% Vref
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:14,000
  • TLV431BLPREG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Precision Adjustable Shunt Regulator, 0.5% Vref
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:4,000
  • TLV431BLPRMG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Precision Adjustable Shunt Regulator, 0.5% Vref
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • TLV431BLPRPG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Precision Adjustable Shunt Regulator, 0.5% Vref
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:6,000
  • TLV431BSN1T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Precision Adjustable Shunt Regulator, 0.5% Vref
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • FutureElectronics:>1K
  • Mouser:>10K
  • Newark:>1K
  • TLV431BSNT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Precision Adjustable Shunt Regulator, 0.5% Vref
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • TLV431CSN1T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage Precision Adjustable Shunt Regulator, 0.2% Vref
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:3,000
  • Packages
    Specifications
  • Type: Adjustable 
  • V(BR) Typ (V): 2.5  1.25 
  • Tolerance (%): 0.4  0.5  0.2 
  • IQ Typ (mA): 0.5  0.055 
  • IR Min (mA): 0.015 
  • VF Max (V): 36  16 
  • TA Min (°C): -40 
  • TA Max (°C): 125  85 
  • Package Type: TSOP-5 / SOT-23-5  SOT-23-3  TO-92 
  • ON Semiconductor Full Web Site