TS391: Comparator, Single, Low Power, 36 V

Description: This device consists of a low-power voltage compar...
  • This device consists of a low-power voltage comparator designed specifically to operate from a single supply over a wide range of voltages. Operation from split power supplies is also possible. This comparator also has a unique characteristic in that the input common-mode voltage range includes ground, even though operated from a single power supply voltage.
  • Features
  • Wide Supply Range - Flexibility for low power portable, industrial, and white goods.
  • Low Supply Current - Low power for portable applications and green initiatives.
  • Low Input Bias Current - Allows for interfacing with high impedance sensors.
  • Low Input Offset Voltage - Minimal error in high gain and precision applications.
  • Applications
  • Power Supplies
  • Battery packs
  • Wireless headsets
  • End Products
  • AC/DC Power Adapters
  • Technical Documentation & Design Resources
    Availability and Samples
    NCV391SN2T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Comparator, Single, Low Power, 36 V, Pinout Style: 2
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>100K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • TS391SN2T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Comparator, Single, Low Power, 36 V, Pinout Style: 2
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>10K
  • Specifications
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 36 
  • IO Typ (mA): 16 
  • ICC Typ (mA): 0.5 
  • tres Typ (ns): 400 
  • VIO Max (mV):
  • TA Min (°C): -40 
  • TA Max (°C): 125 
  • Package Type: TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site