TS393: Comparator, Dual, CMOS, 16 V Supply

Description: The TS393 is a micropower CMOS dual voltage compar...
  • The TS393 is a micropower CMOS dual voltage comparator. It features extremely low consumption of 6 µA typical per comparator and operates over a wide temperature range of TA = -40 to 125°C. NCV2393 is the automotive qualified version of TS393.
  • Features
  • Extremely Low Supply Current: 6 µA Typical Per Channel - Low power consumption
  • Wide Supply Range: 2.7 to 16 V - Compatible with a large range of supply voltages
  • Extremely Low Input Bias Current: 1 pA Typical - High input impedance
  • Extremely Low Input Offset Current: 1 pA Typical - Higher accuracy
  • Input Common Mode Range Includes VSS - Wide input voltage range
  • High Input Impedance: 1012 Ω - High input impedance maintains input signal voltage
  • Pin-to-Pin Compatibility with Dual Bipolar LM393 - Drop-in replacement
  • NCV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ100 Qualified and PPAP Capable - Meets automotive standards
  • Technical Documentation & Design Resources
    Availability and Samples
    TS393DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Comparator, Dual, CMOS, 16 V Supply
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:595,000
  • Specifications
  • Channels:
  • VCC Min (V): 2.7 
  • VCC Max (V): 16 
  • IO Typ (mA): 20 
  • ICC Typ (mA): 0.006 
  • tres Typ (ns): 1000 
  • VIO Max (mV): 14 
  • TA Min (°C): -40 
  • TA Max (°C): 125 
  • Package Type: SOIC-8 
  • ON Semiconductor Full Web Site