UESD6.0D: ESD Protection Common Anode Diodes

Description: The uESD Series is designed to protect voltage sen...
  • The uESD Series is designed to protect voltage sensitive components
    from ESD and transient voltage events. Excellent clamping capability,
    low leakage, and fast response time, make these parts ideal for ESD
    protection on designs where board space is at a premium. Because of its
    small size, it is suited for use in cellular phones, portable devices, digital
    cameras, power supplies and many other portable applications.
  • Features
  • Small Body Outline Dimensions:0.047 x 0.032 (1.20 mm x 0.80 mm)
  • Low Body Height: 0.020 (0.5 mm)
  • Response Time is Typically < 1 ns
  • ESD Rating of Class 3 (> 16 kV) per Human Body Model, 400 V per Machine Model
  • IEC61000-4-2 Level 4 ESD Protection (30 kV)
  • IEC61000-4-4 Level 4 EFT Protection (40 A)
  • These are Pb-Free Devices
  • Applications
  • Designed to protect voltage sensitive components from ESD.
  • Excellent clamping capability, low leakage, and fast response time.
  • Ideal for ESD protection on designs where board space is at a premium. Suited for use in cellular phones, portable devices, digital cameras, power supplies, and many other portable applications.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    SZUESD6.0DT5G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD Protection Common Anode Diodes
  • Package Type: SOT-723-3
  • Package Case Outline: 631AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • UESD6.0DT5G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Common Anode Diodes
  • Package Type: SOT-723-3
  • Package Case Outline: 631AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 8000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Newark:>1K
  • PandS:>50K
  • Packages
    Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 34 
  • V(BR) Min (V):
  • VRWM Max (V):
  • IR Max (µA): 0.1 
  • PPK Max (W): 31.7 
  • Package Type: SOT-723-3 
  • ON Semiconductor Full Web Site