ULN2003: Darlington Transistor Driver Array

Description: The seven NPN Darlington connected transistors in ...
  • The seven NPN Darlington connected transistors in these arrays are well suited for driving lamps, relays, or printer hammers in a variety of industrial and consumer applications. Their high breakdown voltage and internal suppression diodes insure freedom from problems associated with inductive loads. Peak inrush currents to 500 mA permit them to drive incandescent lamps. The ULx2003A with a 2.7 kΩ series input resistor is well suited for systems utilizing a 5.0 V TTL or CMOS Logic.
  • Features
  • Peak inrush currents to 500 mA
  • High breakdown voltage
  • Internal suppression diodes
  • Applications
  • Driving relays or incandescent lamps
  • Driving printer hammers
  • End Products
  • Industrial Equipment
  • Printers
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    ULN2003ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Darlington Transistor Driver Array, TA= -20 to +85
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>50K
  • Newark:>1K
  • Newark:>1K
  • PandS:>1K
  • ULQ2003ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Darlington Transistor Driver Array, TA= -40 to +85
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • ON Semiconductor:5,000
  • PandS:>1K
  • Packages
    Specifications
  • Number of Drivers:
  • VCC Max (V): 50 
  • V(BR)GSS Max (V): 30 
  • V(BR)DSS Max (V): 50 
  • ID Max (A): 0.0001 
  • rDS(on) Max (Ω): 4.6 
  • Tj Max (°C): 150 
  • Package Type: SOIC-16 
  • ON Semiconductor Full Web Site