US1JFA: Super Fast Surface Mount Rectifiers

Description: US1JFA...
  • US1JFA
  • Features
  • Glass Passivated Chip Junction
  • Low Power Loss, High Efficiency
  • Fast Switching Reverse Recovery Time: 50~75 ns Maximum
  • UL Flammability 94V-0 Classification
  • MSL 1 per J-STD-020
  • RoHS Compliant / Green Molding Compound
  • Industrial Device Qualified per AEC-Q101 Standards
  • * See authorized use policy
  • Technical Documentation & Design Resources
    Availability and Samples
    US1JFA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Super Fast Surface Mount Rectifiers
  • Package Type: SOD-123 FL
  • Package Case Outline: 425AB
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • ON Semiconductor:15,000
  • Specifications
  • Type: Single 
  • IO(rec) Max (A):
  • trr Max (ns): 75 
  • VRRM Max (V): 600 
  • VFM Max (V): 1.7 
  • IFSM Max (A): 30 
  • IR Max (mA): 0.005 
  • Package Type: SOD-123 FL 
  • ON Semiconductor Full Web Site