US2JA: Super Fast Surface Mount Rectifiers

Description: US2JA...
  • US2JA
  • Features
  • Glass Passivated Chip Junction
  • High Surge Capacity
  • Low Forward Voltage Drop
  • Fast Switching with Reverse Recovery Time: 50~75 ns Maximum
  • UL Flammability 94V-0 Classification
  • MSL 1 per J-STD-020
  • RoHS Compliant / Green Molding Compound
  • NRV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable*
  • Technical Documentation & Design Resources
    Availability and Samples
    NRVUS2JA
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Super Fast Surface Mount Rectifiers
  • Package Type: SMA
  • Package Case Outline: 403AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 7500
  • US2JA
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Super Fast Surface Mount Rectifiers
  • Package Type: SMA
  • Package Case Outline: 403AE
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 7500
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:37,500
  • Specifications
  • Type:   Single 
  • IO(rec) Max (A):   1.5 
  • trr Max (ns):   75 
  • VRRM Max (V):   600 
  • VFM Max (V):   1.7 
  • IFSM Max (A):   50 
  • IR Max (mA):   0.005 
  • Package Type: SMA 
  • ON Semiconductor Full Web Site