VITA1300: CMOS Image Sensor, 1.3 MP, Global Shutter

Description: The VITA 1300 is a half inch Super eXtended Graphi...
  • The VITA 1300 is a half inch Super eXtended Graphics Array CMOS image sensor with a pixel array of 1280 by 1024. The high sensitivity 4.8 µm x 4.8 µm pixels support pipelined and triggered global shutter readout modes and can be operated in a low noise rolling shutter mode. In rolling shutter mode, the sensor supports correlated double sampling readout, reducing noise and increasing the dynamic range.

    The sensor has on chip programmable gain amplifiers and 10 bit Analog and Digital converters. The integration time and gain parameters can be reconfigured without any visible image artifact. Optionally the on chip automatic exposure control loop controls these parameters dynamically. The image's black level is either calibrated automatically or can be adjusted by adding a user programmable offset.

    A high level of programmability using a four wire serial peripheral interface enables the user to read out specific regions of interest. Up to 8 regions can be programmed, achieving even higher frame rates.

    The image data interface of the V1SN and V1SE part consists of four LVDS lanes, facilitating frame rates up to 150 frames per second. Each channel runs at 620 Mbps. A separate synchronization channel containing payload information is provided to facilitate the image reconstruction at the receive end. The V2SN and V2SE part provides a parallel CMOS output interface at reduced frame rate.

    The VITA 1300 is packaged in a 48 pin LCC package and is available in a monochrome and color version.
  • Features
  • True family concept - Ease of adaption over multiple resolutions
  • Multiple shutter modes - Global and rolling, in master or slave mode
  • High configurability - Easily tailored to application requirement
  • Fast adaptability - Fast switching between operating modes
  • Multiple windowing - Speed increase from windowing in x and y direction
  • High dynamic range - Capturing high dynamic scenes with no loss to image quality
  • Applications
  • Machine Vision
  • Motion monitoring
  • End Products
  • Security systems
  • Intelligent traffic systems
  • Barcode readers
  • Medical imaging equipments
  • Technical Documentation & Design Resources
    Availability and Samples
    NOIV1SE1300A-QDC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.3 MP, Global Shutter, LVDS Output, Bayer Color, Microlens, LCC package, sealed glass (D263)
  • Package Type: LCC-48
  • Package Case Outline: 115AO
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 64
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<100
  • ON Semiconductor:7
  • NOIV1SN1300A-QDC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.3 MP, Global Shutter, LVDS Output, Monochrome, Microlens, LCC package, sealed glass (D263)
  • Package Type: LCC-48
  • Package Case Outline: 115AO
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 64
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<100
  • NOIV2SE1300A-QDC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.3 MP, Global Shutter, CMOS Output, Bayer Color, Microlens, LCC package, sealed glass (D263)
  • Package Type: LCC-48
  • Package Case Outline: 115AO
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 64
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<100
  • NOIV2SN1300A-QDC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, 1.3 MP, Global Shutter, CMOS Output, Monochrome, Microlens, LCC package, sealed glass (D263)
  • Package Type: LCC-48
  • Package Case Outline: 115AO
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 64
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<100
  • Packages
    Specifications
  • Type: CMOS 
  • Megapixels: 1.3 
  • Frame Rate (fps): 150  37 
  • Optical Format: 1/2 inch 
  • Shutter Type: Pipelined Global, Rolling with CDS 
  • Pixel Size (µm): 4.8 x 4.8 
  • Output Interface: LVDS  Parallel 
  • Color: Color  Mono 
  • Package Type: LCC-48 
  • ON Semiconductor Full Web Site