VITA2000: CMOS Image Sensor, Global Shutter, 2.3 Megapixel

Description: The VITA 2000 is a 2/3 inch Widescreen Ultra eXten...
  • The VITA 2000 is a 2/3 inch Widescreen Ultra eXtended Graphics Array (WUXGA) CMOS image sensor configurable in HD format (1920 x 1080) or 4:3 format (1600 X 1200). The high sensitivity 4.8 µm x 4.8 µm pixels support pipelined and triggered global shutter readout modes and can also be operated in a low noise rolling shutter mode. In rolling shutter mode, the sensor supports correlated double sampling readout, reducing noise and increasing the dynamic range.

    The sensor has on-chip programmable gain amplifiers and 10-bit A/D converters. The integration time and gain parameters can be reconfigured without any visible image artifact. Optionally the on-chip automatic exposure control loop (AEC) controls these parameters dynamically. The image's black level is either calibrated automatically or can be adjusted by adding a user programmable offset.

    A high level of programmability using a four wire serial peripheral interface enables the user to read out specific regions of interest. Up to 8 regions can be programmed, achieving even higher frame rates.

    The image data interface of the V1-SN/SE part consists of four LVDS lanes, facilitating frame rates up to 92 frames per second. Each channel runs at 620 Mbps. A separate synchronization channel containing payload information is provided to facilitate the image reconstruction at the receive end. The V2-SN-SE part provides a parallel CMOS output interface at reduced frame rate.

    The VITA 2000 is packaged in a 52-pin LCC package and is available in a monochrome and color version. Contact your local ON Semiconductor office for more information.

  • Features
  • True family concept - Ease of adaption over multiple resolutions
  • Multiple shutter modes - Global and rolling,in master or slave mode
  • High Configurability - Easily tailored to application requirement
  • Fast adaptability - Fast change between operating modes
  • Multiple windowing - Speed increase from windowing in x and y direction
  • High dynamic range - Capturing high dynamic scenes with no loss to image quality
  • Applications
  • Machine Vision
  • Motion monitoring
  • End Products
  • Security systems
  • Intelligent traffic systems
  • Medical imaging equipment
  • Technical Documentation & Design Resources
    Availability and Samples
    NOIV1SE2000A-QDC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, Global Shutter, 2.3 Megapixel, LVDS Output, Bayer Color, Microlens, LCC package, sealed glass (D263)
  • Package Type: LCC-52
  • Package Case Outline: 115AP
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 60
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<100
  • ON Semiconductor:510
  • NOIV1SN2000A-QDC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, Global Shutter, 2.3 Megapixel, LVDS Output, Monochrome, Microlens, LCC package, sealed glass (D263)
  • Package Type: LCC-52
  • Package Case Outline: 115AP
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 60
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<100
  • NOIV2SE2000A-QDC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, Global Shutter, 2.3 Megapixel, CMOS Output, Bayer Color, Microlens, LCC package, sealed glass (D263)
  • Package Type: LCC-52
  • Package Case Outline: 115AP
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 60
  • NOIV2SN2000A-QDC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, Global Shutter, 2.3 Megapixel, CMOS Output, Monochrome, Microlens, LCC package, sealed glass (D263)
  • Package Type: LCC-52
  • Package Case Outline: 115AP
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 60
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:<100
  • Specifications
  • Type: CMOS 
  • Megapixels:
  • Frame Rate (fps): 92  23 
  • Optical Format: 2/3 inch 
  • Shutter Type: Pipelined Global, Rolling with CDS 
  • Pixel Size (µm): 4.8 x 4.8 
  • Output Interface: LVDS  Parallel 
  • Color: Color  Mono 
  • Package Type: LCC-52 
  • ON Semiconductor Full Web Site