VITA25K: CMOS Image Sensor, Global Shutter, 26.2 Megapixel

Description: The VITA 25K is a 5120 x 5120 CMOS image sensor de...
  • The VITA 25K is a 5120 x 5120 CMOS image sensor delivering high resolution images at frame rates up to 53 frames per second. The high sensitivity 4.5 µm x 4.5 µm pixels support pipelined and triggered global shutter readout modes and can also be operated in a low noise rolling shutter mode. In rolling shutter mode, the sensor supports correlated double sampling readout, reducing noise and increasing the dynamic range.

    The sensor has on-chip programmable gain amplifiers and 10-bit A/D converters. The image's black level is either calibrated automatically or can be adjusted by adding a user programmable offset.

    A high level of programmability using a four wire serial peripheral interface enables the user to read out specific regions of interest. Up to 32 regions can be programmed, achieving even higher frame rates.

    The image data interface consists of 32 LVDS lanes. Each channel runs at 620 Mbps.A separate synchronization channel containing payload information is provided to facilitate the image reconstruction at the receive end.

    The VITA 25K is packaged in a ceramic 355 pin PGA package and is available in a monochrome and color version.
  • Features
  • True family concept - Ease of adaption over multiple resolutions
  • Multiple shutter modes - Global and rolling, in master or slave mode
  • High configurability - Easily tailored to application requirement
  • Fast adaptability - Fast change between operating modes
  • Multiple windowing - Speed increase from windowing in x and y direction
  • High dynamic range - Capturing high dynamic scenes with no loss to image quality
  • Applications
  • High-end Machine Vision Systems
  • Motion monitoring
  • End Products
  • Intelligent traffic systems
  • Technical Documentation & Design Resources
    Availability and Samples
    NOIV1SE025KA-GDC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, Global Shutter, 26.2 Megapixel, LVDS Output, Bayer Color, Microlens, micro-PGA package, sealed glass (D263)
  • Package Type: CPGA-355
  • Package Case Outline: 107DJ
  • MSL: NA
  • Container Type: JTRAY
  • Container Qty: 12
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:38
  • NOIV1SN025KA-GDC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, Global Shutter, 26.2 Megapixel, LVDS Output, Monochrome, Microlens, micro-PGA package, sealed glass (D263)
  • Package Type: CPGA-355
  • Package Case Outline: 107DJ
  • MSL: NA
  • Container Type: JTRAY
  • Container Qty: 12
  • NOIV1SN025KA-GWC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, Global Shutter, 26.2 Megapixel, LVDS Output, Monochrome, Microlens, micro-PGA package, windowless
  • Package Type: CPGA-355
  • Package Case Outline: 107DJ
  • MSL: NA
  • Container Type: JTRAY
  • Container Qty: 12
  • Packages
    Specifications
  • Type: CMOS 
  • Megapixels: 26.2 
  • Frame Rate (fps): 53 
  • Optical Format: APS-H 
  • Shutter Type: Pipelined and Triggered Global 
  • Pixel Size (µm): 4.5 x 4.5 
  • Output Interface: LVDS 
  • Color: Bayer Color  Mono 
  • Package Type: CPGA-355 
  • ON Semiconductor Full Web Site