VITA5000: CMOS Image Sensor, Global Shutter, 5.3 Megapixel

Description: The VITA 5000 is a 1 inch Quad Super eXtended Grap...
  • The VITA 5000 is a 1 inch Quad Super eXtended Graphics Array CMOS image sensor with a pixel array of 2592 by 2048.

    The high sensitivity 4.8 µm x 4.8 µm pixels support pipelined and triggered global shutter readout modes and can also be operated in a low noise rolling shutter mode. In rolling shutter mode, the sensor supports correlated double sampling readout, reducing noise and increasing the dynamic range.

    The sensor has on chip programmable gain amplifiers and 10 bit analog and digital converters. The integration time and gain parameters can be reconfigured without any visible image artifact. Optionally the on-chip automatic exposure control loop (AEC) controls these parameters dynamically. The image's black level is either calibrated automatically or can be adjusted by adding a user programmable offset.

    A high level of programmability using a four wire serial peripheral interface enables the user to read out specific regions of interest. Up to 8 regions can be programmed, achieving even higher frame rates.

    The image data interface consists of eight LVDS lanes, facilitating frame rates up to 75 frames per second. Each channel runs at 620 Mbps. A separate synchronization channel containing payload information is provided to facilitate the image reconstruction at the receiver end.

    The VITA 5000 is packaged in a 68-pin LCC package and is available in a monochrome and color version. Contact your local ON Semiconductor office for more information.

  • Features
  • True family concept - Ease of adaption over multiple resolutions
  • Multiple shutter modes - Global and rolling, in master or slave mode
  • High configurability - Easily tailored to application requirement
  • Fast adaptability - Fast change between operating modes
  • Multiple windowing - Speed increase from windowing in x and y direction
  • High dynamic range - Capturing high dynamic scenes with no loss to image quality
  • Applications
  • Machine Vision
  • Motion Monitoring
  • Security
  • End Products
  • Security Systems
  • Intelligent traffic systems
  • Medical imaging equipment
  • Technical Documentation & Design Resources
    Availability and Samples
    NOIV1SE5000A-QDC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, Global Shutter, 5.3 Megapixel, LVDS Output, Bayer Color, Microlens, LCC package, sealed glass (D263)
  • Package Type: LCC-68
  • Package Case Outline: 115AR
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 40
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<100
  • ON Semiconductor:8
  • NOIV1SN5000A-QDC
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: CMOS Image Sensor, Global Shutter, 5.3 Megapixel, LVDS Output, Monochrome, Microlens, LCC package, sealed glass (D263)
  • Package Type: LCC-68
  • Package Case Outline: 115AR
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 40
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:<100
  • Digikey:<100
  • Packages
    Specifications
  • Type: CMOS 
  • Megapixels: 5.3 
  • Frame Rate (fps): 75 
  • Optical Format: 1 inch 
  • Shutter Type: Pipelined Global, Rolling with CDS 
  • Pixel Size (µm): 4.8 x 4.8 
  • Output Interface: LVDS 
  • Color: Color  Mono 
  • Package Type: LCC-68 
  • ON Semiconductor Full Web Site