RDS/RBDS Single-chip Signal Processor

Favorite

Overview

Union RDS (Radio Data System) standard and by the US NRSC (National Radio System Committee) RBDS (Radio Broadcast Data System) standard. This IC include band-pass filter, demodulator, synchronization, and error correction circuits as well as data buffer RAM on chip and perform effective error correction using a soft-decision error correction technique.

  • Error correction capability improved by soft-decision error correction
  • The load on the control microprocessor can be reduced by storing decoded data in the on-chip data buffer RAM.
  • Two synchronization detection circuits provide continuous and stable detection of the synchronization.
  • Data can be read out starting with the backward-protection block data after a synchronization reset.
  • Fully adjustment free

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Function

Control Type

fs Max (kHz)

Power Dissipation Max (mW)

Supply Voltage Min (V)

Supply Voltage Max (V)

Operating Temp Min (°C)

Operating Temp Max (°C)

Reference Price

LC72720YV-TLM-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

SSOP-30

4

260

REEL

1000

N

RDS/RBDS Signal Processer

-

-

150

3

3.6

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :