RDS (RBDS) Demodulation IC

Favorite

Overview

This device implements the signal processing required by the European Broadcasting Union RDS (Radio Data System) standard and by the US NRSC (National Radio System Committee) RBDS (Radio Broadcast Data System) standard. It includes a band-pass filter, demodulator and data buffer on chip. RDS data can be read out from this on-chip data buffer by external clock input in slave operation mode.

  • Radio System (Car/Home)
  • Navigation System (Car/PND)
  • Home Data Receiver
  • Car Audio Set
  • Car Radio
  • Car Navigation
  • Bicycle Navigation
  • PND(Portable Navigation Device)
  • Home Radio System
  • Home Data Receiver
  • Bandpass filter: switched capacitor
  • RDS demodulation: 57 kHz carrier and RDS data clock regeneration, biphase decode, differential decode
  • Buffer: 128 bit (approx 100 ms); can be restored in on-chip data buffer RAM
  • Master or slave output mode can be selected
  • Standby control for low consumption and reduce EMI/EMC influence.

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Function

Control Type

fs Max (kHz)

Power Dissipation Max (mW)

Supply Voltage Min (V)

Supply Voltage Max (V)

Operating Temp Min (°C)

Operating Temp Max (°C)

Reference Price

LC72725KVS-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SSOP-16

3

260

FNFLD

90

N

RDS Demodulator

-

-

100

3

5.5

-40

85

Price N/A

More Details

LC72725KVS-TLM-H

Loading...

Obsolete

CAD Model

Pb

A

H

P

SSOP-16

3

260

REEL

2000

N

RDS Demodulator

-

-

100

3

5.5

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :